IESNA:LM-63-2002
[TEST]P1389674
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-830-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25055.9
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
162.7 210.1 440.5 1186.0 2297.5 3151.5 3707.2 4276.5 4994.9 5828.5 6696.0 7861.7 9088.4 10233.8 11358.9 12375.5 13073.5 13317.5 
13256.5 12761.8 12138.3 11250.4 10410.0 10599.8 11474.1 12497.5 13066.8 13134.5 13005.8 12843.1 11751.9 10111.8 6621.5 643.8 
176.2 88.1 61.0 0.0 
162.7 210.1 467.6 1172.5 2229.8 3158.2 3734.3 4249.4 4961.0 5767.5 6709.6 7794.0 9013.9 10267.7 11386.0 12389.0 13046.4 13290.4 
13215.9 12782.1 12117.9 11243.6 10477.8 10593.0 11480.8 12436.5 13060.0 13161.6 13019.3 12829.5 11840.0 10159.3 6912.9 
759.1 176.2 88.1 67.8 0.0 
162.7 210.1 427.0 1138.6 2114.5 3090.5 3639.4 4188.4 4879.7 5726.9 6648.6 7746.5 8851.2 9983.1 10931.9 11806.2 12517.8 12904.1 
12971.9 12687.2 12199.2 11690.9 11236.9 11074.2 11582.5 12524.6 13236.2 13541.2 13514.1 13398.8 12673.7 11169.1 8688.6 
1768.9 189.8 108.4 81.3 0.0 
162.7 203.3 379.5 996.3 1945.1 2819.4 3585.2 4154.5 4764.5 5645.5 6553.7 7597.4 8722.5 9759.4 10654.0 11345.3 11955.3 12531.3 
12965.1 13073.5 12924.4 12707.6 12578.8 12592.3 12829.5 13493.7 14239.2 14781.4 14917.0 14903.4 14361.2 13161.6 10687.9 
3964.8 210.1 135.5 108.4 0.0 
162.7 196.5 332.1 752.3 1579.1 2487.3 3307.4 3998.6 4615.4 5360.9 6302.9 7312.8 8363.3 9413.8 10430.4 11182.6 11765.5 12219.6 
12639.8 12924.4 13188.7 13249.7 13304.0 13412.4 13649.6 14090.1 14713.6 15242.3 15411.7 15472.7 15025.4 13317.5 10735.3 
6953.6 311.8 176.2 135.5 0.0 
162.7 196.5 298.2 637.1 1355.5 2229.8 3110.8 3856.3 4466.3 5191.5 6025.1 7082.3 8166.7 9237.5 10260.9 11087.8 11629.9 12029.8 
12334.8 12599.1 12836.3 13053.2 13249.7 13480.2 13805.5 14218.9 14815.3 15350.7 15526.9 15513.4 14720.4 12951.5 11047.1 
7780.4 928.5 196.5 155.9 0.0 
162.7 189.8 284.6 535.4 1138.6 1931.5 2799.0 3619.1 4296.8 4994.9 5774.3 6797.7 7794.0 8797.0 9847.5 10687.9 11358.9 11704.5 
11928.2 12178.9 12443.2 12700.8 13005.8 13351.4 13669.9 14130.8 14706.9 15249.1 15384.6 15194.8 14103.7 12565.2 11060.7 
7929.5 1836.7 230.4 176.2 0.0 
162.7 189.8 237.2 379.5 677.7 1287.7 2012.9 2751.6 3619.1 4391.7 5123.7 5848.9 6702.8 7638.1 8593.7 9576.4 10430.4 11006.4 11413.1 
11731.6 12043.4 12314.5 12605.9 12870.2 13127.7 13398.8 13866.5 14293.5 14232.5 13988.5 13019.3 11955.3 10193.1 7821.1 
4656.0 325.3 237.2 0.0 
162.7 183.0 203.3 257.5 379.5 603.2 1030.2 1592.7 2229.8 2961.7 3727.5 4527.3 5320.2 6079.3 6858.7 7665.2 8553.0 9325.6 10105.0 
10748.9 11297.9 11765.5 12212.8 12599.1 12931.2 13222.6 13337.8 13236.2 12985.4 12700.8 11846.8 10769.2 8830.9 6607.9 4263.0 
1260.6 291.4 0.0 
162.7 176.2 183.0 203.3 230.4 284.6 372.8 508.3 711.6 1043.7 1477.5 1979.0 2541.5 3097.3 3781.8 4452.7 5218.6 6059.0 6946.8 7909.2 8885.1 
9773.0 10538.8 11155.5 11724.8 12151.8 12402.6 12402.6 12090.8 11758.7 10037.3 6885.8 3524.2 1674.0 860.7 298.2 284.6 0.0 
162.7 169.4 169.4 169.4 176.2 176.2 183.0 196.5 216.9 244.0 277.9 325.3 372.8 433.8 515.1 623.5 752.3 914.9 1138.6 1443.6 1863.8 2433.1 3273.5 
4296.8 5652.3 7041.7 8037.9 8200.6 7502.5 6675.7 4798.4 3307.4 2182.3 1179.3 406.6 74.6 20.3 0.0 
162.7 162.7 162.7 162.7 155.9 155.9 155.9 149.1 155.9 155.9 162.7 169.4 176.2 183.0 183.0 189.8 196.5 210.1 223.7 250.8 298.2 352.4 467.6 671.0 1043.7 
1707.9 2636.4 3266.7 2914.3 2446.6 1267.4 616.7 271.1 94.9 47.4 27.1 13.6 0.0 
162.7 162.7 155.9 149.1 142.3 135.5 128.8 128.8 122.0 122.0 122.0 122.0 115.2 115.2 108.4 101.7 94.9 81.3 81.3 74.6 74.6 74.6 74.6 67.8 61.0 67.8 
74.6 81.3 81.3 67.8 40.7 33.9 20.3 20.3 13.6 13.6 13.6 0.0 
162.7 155.9 142.3 128.8 122.0 108.4 101.7 94.9 88.1 81.3 74.6 67.8 54.2 47.4 40.7 27.1 20.3 20.3 13.6 13.6 13.6 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 0.0 6.8 6.8 
6.8 6.8 13.6 13.6 0.0 
162.7 142.3 128.8 115.2 108.4 94.9 88.1 74.6 61.0 54.2 40.7 33.9 27.1 20.3 13.6 6.8 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 
6.8 13.6 0.0 
162.7 142.3 122.0 108.4 94.9 81.3 67.8 54.2 33.9 27.1 20.3 13.6 13.6 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 6.8 
13.6 0.0 
162.7 135.5 115.2 94.9 81.3 67.8 47.4 33.9 20.3 13.6 13.6 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 6.8 
6.8 0.0 
162.7 128.8 108.4 94.9 74.6 54.2 40.7 27.1 13.6 13.6 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 6.8 6.8 
0.0 
162.7 128.8 108.4 88.1 74.6 47.4 33.9 20.3 13.6 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 6.8 
0.0 
162.7 135.5 108.4 88.1 74.6 47.4 33.9 20.3 13.6 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
162.7 135.5 108.4 88.1 74.6 47.4 33.9 27.1 20.3 13.6 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
162.7 135.5 108.4 88.1 74.6 54.2 40.7 27.1 20.3 13.6 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
